IESNA:LM-63-2002
[TEST]P1197042
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPF75S-BZ-MID-5000K-POSITION 0
[LUMINAIRE]AWP Architectural Wall Pack Series - Wall Mount Luminaire
[LAMP]80 CRI, 5000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9737
TILT=NONE
1 9100 1 361 7 1 1 0.4 0.558333 0.691667
1 1 66.3
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
3761.1 3761.1 3776.8 3777.6 3792 3793 3804.4 3815.8 3816.4 3826.9
3827.5 3836.1 3836.1 3844.7 3845.2 3854 3859.7 3859.8 3866.5 3866.8
3870.6 3870.4 3873.3 3873 3875.9 3875.2 3874.8 3874.8 3874.4 3871.5
3870.4 3867.5 3866.4 3860.7 3859.6 3853.8 3847.1 3846 3836.5 3836.5
3826.6 3825.4 3817.8 3816.8 3808.2 3806.8 3801.2 3801.2 3793.2 3787.5
3786.6 3780.8 3779.8 3774.1 3773 3771.1 3770.1 3765.2 3761.3 3760.4
3756.6 3755.5 3751.7 3751 3747.2 3746.1 3743.2 3743.2 3738.4 3734.6
3733.6 3733.6 3732.6 3729.8 3729.2 3728.2 3727.5 3724 3724 3719.5
3712.8 3712.1 3705.4 3704.7 3692.3 3691.4 3675.2 3673.9 3651.8 3628
3628 3601.2 3599.5 3569.6 3569.6 3539.6 3539.6 3508.1 3505.8 3484.8
3477.5 3477.5 3487.9 3487.9 3514.1 3514.1 3566.1 3583.2 3697.8 3719.3
3916.9 4162.2 4162.2 4228.8 4228.8 3980.5 3980.5 3480.5 3431.1 2904.9
2374.4 2374.4 2133.9 2133.9 2318.6 2318.6 2240.5 2240.5 1372.4 1289.3
548.3 246.6 246.6 218.8 218.8 222.6 222.6 217.6 216.9 190.1
187.6 164.7 148.6 148.6 137.8 137.8 144.5 144.5 149 149.5
148.6 144.3 144.3 137.1 137.1 119.8 119.8 96.7 74.7 74.1
74.1 60.7 59.3 59.3 62.6 62.6 62.1 62.1 58.1 57.2
51.5 50.9 44.2 31.5 31.5 22 22 10.5 10.5 1.9
1.9 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3761.1 3761.1 3776.8 3787.3 3788.9 3796.5 3808.2 3809.3 3814.1 3815.2
3825.7 3826.6 3832.3 3833.2 3837 3843.7 3844.3 3847.1 3847.8 3849.7
3850.1 3850.1 3850.4 3852.4 3852.7 3849.8 3846.9 3846.9 3842.2 3841.9
3838 3837.7 3831 3830.4 3820.9 3812.8 3812.1 3802.5 3801.5 3792
3791.1 3779.6 3778.8 3768.3 3767.4 3755.9 3744 3744 3730.9 3730.3
3719.7 3719.1 3706.7 3706.1 3694.7 3694.5 3684 3672.1 3671.7 3660.3
3649.3 3649.3 3648.9 3637.5 3637.1 3625.6 3613 3613 3600.2 3599.8
3587.4 3587.4 3576.9 3576.6 3567 3566.9 3552.6 3541.8 3541.8 3531.9
3531.2 3517.8 3517.1 3507.5 3506.2 3497.6 3495.9 3486.4 3473.8 3471.3
3459.8 3457 3441.7 3438.8 3425.5 3403.5 3403.5 3381.2 3381.2 3359.9
3359.3 3336.4 3337.5 3316.5 3318.9 3304.6 3309.1 3308.2 3350.7 3350.7
3462.2 3486.3 3642.9 3650.2 3828.7 3805.8 3936.6 3889.1 3854.7 3542.6
3491.3 3071.2 3048.3 2611.9 2629.5 2227.5 2217.9 2017.3 2059.7 2059.7
2109.9 2083.9 1678.1 1676.9 948.3 948.9 397 396.5 205.5 176.9
176.9 167.9 166.4 159.7 158.7 137.7 138.5 122.2 122.7 109.4
98.8 98.3 93.5 92.7 94.6 92.8 96.6 94.2 94.8 93.8
93.8 89.6 89.6 84.9 85.4 76.8 76.9 64.5 64.2 49.8
34.9 34.9 24.7 23.4 14.8 13.8 7.1 5.9 2.1 1.2
1.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3761.1 3761.1 3798.3 3799.4 3801.3 3802.1 3803.2 3805.1 3805.6 3803.7
3804.8 3801.9 3802.5 3800.6 3797.2 3797.8 3793 3793.3 3786.6 3786.8
3781.1 3781.1 3772.5 3772.7 3765.1 3754.3 3754 3742.5 3742 3730.5
3730.1 3718.7 3718 3701.7 3700.7 3686.6 3669.4 3668.4 3647.4 3646.4
3628.2 3627 3606 3604.9 3584.9 3561.7 3560.5 3540.5 3539.1 3519.1
3518 3493.2 3491.9 3468.9 3467.7 3440.1 3439 3414.8 3386.2 3385
3358.1 3358.1 3331.4 3330.2 3299.6 3298.4 3268.5 3240.8 3239.5 3207.9
3206.6 3175.1 3174 3142.5 3141.5 3106.2 3070.3 3069.2 3034.8 3033.8
2995.6 2994.2 2957 2956 2918.8 2917.8 2879.7 2837.6 2836.5 2793.5
2792.3 2747.4 2745.8 2705.7 2704.3 2657.4 2657.4 2613.4 2564.7 2562.7
2513.1 2510.7 2461 2458.8 2408.2 2406.7 2357 2309.2 2312.4 2270.4
2279.9 2236 2252.4 2205.6 2224.4 2179.5 2193.2 2149.3 2098.9 2072
2031.9 1987.8 1944.8 1899 1857 1814.8 1785.2 1764.1 1758.4 1766.1
1779.5 1829.2 1786.6 1842.9 1766.4 1792.2 1734.3 1673.2 1529.9 1527.2
1361.1 1360.4 1159.9 1159.2 946.2 944 744.5 742.8 580.4 446.3
445.2 323 322.5 224.1 224.3 171.8 172.2 151.2 151.5 131.3
131.3 111 92.8 92.3 77.1 76.2 62.8 61.5 48.1 26.6
25.1 9.8 8.8 2.1 1.2 1.2 0.5 0.5 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3761.1 3761.1 3794.7 3794.7 3791.1 3791.1 3790.2 3790.4 3785.6 3780.6
3780.6 3774.6 3774.6 3768.6 3768.2 3761.6 3761.1 3751.5 3750.8 3732.7
3732.1 3732.1 3715.9 3715.9 3702.7 3701.6 3691.1 3689.9 3675.5 3674.3
3660 3642.6 3642.6 3622.7 3622.7 3602.2 3600.4 3584.2 3582 3560
3535.2 3535.2 3513 3513 3484.1 3481.8 3457 3454.9 3429.1 3427
3402.2 3374.7 3374.7 3344.6 3344.6 3314 3314 3283 3280 3247.5
3244.8 3210.4 3173.2 3173.2 3137.6 3137.6 3099.2 3062 3062 3058.6
3058.6 2979 2979 2935.5 2935.5 2890.8 2887.2 2845.1 2841.5 2798.6
2794.6 2748.7 2695.2 2695.2 2642.6 2642.6 2587.9 2583.6 2530.2 2525.6
2472.2 2467.5 2411.1 2348.7 2348.7 2285.7 2285.7 2217.3 2212.2 2154.9
2149.7 2081.9 2015.6 2015.6 1947.3 1947.3 1876.2 1871.2 1809.1 1804.7
1738.8 1734.2 1666.4 1593.7 1593.7 1518.3 1518.3 1441.1 1436.2 1359.8
1355.6 1278.3 1273.8 1196.4 1117.5 1117.5 1039 1039 964.4 965.2
898.4 903.6 838.7 781.5 781.5 723.1 723.1 658.5 645.6 586.3
568.9 514.5 493.4 444.7 367 367 313.6 313.6 272.7 258.7
233 220.1 189.6 147.7 147.7 116.4 116.4 95.1 95.1 79.7
79.7 67.1 65.2 55.6 46.4 46.4 35.4 35.4 30.2 28.1
22.4 20.8 15 14.3 10.5 7.6 7.6 3.8 3.8 1
1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3761.1 3761.1 3767.4 3756.9 3756.5 3746 3745.9 3735.4 3734.9 3720.1
3709.6 3709 3689.9 3689.3 3672.1 3671.4 3655.1 3654.1 3634.1 3632.2
3615 3595.9 3594.3 3570.4 3569.1 3547.1 3546 3526 3524.5 3498.7
3470.5 3468.8 3439.2 3437.3 3408.6 3406.6 3376.1 3374.3 3342.8 3340.5
3307.6 3270.3 3268.2 3234.8 3232 3200.5 3197.9 3160.6 3157.9 3121.7
3119 3077.3 3041 3038.1 2997 2994.1 2951.2 2948.2 2906.1 2902.7
2861.7 2814.1 2810.5 2766.6 2763.2 2718.3 2714.6 2666.1 2666.1 2622.2
2622.2 2568.4 2520.6 2516.4 2470.6 2466.3 2417.6 2413.1 2366.4 2361.9
2309.3 2304.5 2249.7 2196.2 2191.1 2134.7 2129.4 2071.2 2065.6 2002.5
1996.9 1934.9 1859.2 1853.1 1782.5 1776.4 1704.7 1698 1625.5 1619.4
1539.2 1532.1 1438.8 1438.8 1333.8 1230.7 1223.8 1123.5 1117 1015.8
1008.9 915.3 908.2 819.9 819.9 743.8 676 668.3 595.8 587.8
505.6 497.5 419.2 364.3 356.5 328.8 320.9 303.7 296.1 285.6
278.6 266.1 259.3 242.2 234.6 228.2 219.6 213.4 206.8 200.5
192 186.2 175.7 170.6 154.3 145.7 142.3 133.7 131.2 131.2
120.9 112.3 109.1 97.2 88.6 85.9 78.2 76.2 65.7 64.3
55.7 54.6 47 46 38.5 31.8 30.8 23.2 22.8 16.1
15.5 9.7 9.1 6.3 3 2.7 0.8 0.4 0.4 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3761.1 3761.1 3789.4 3788.3 3775.9 3774.8 3762.4 3749.8 3749.8 3734.9
3733.8 3720.5 3718.5 3699.4 3697.6 3686.1 3684.4 3664.4 3644.1 3644.1
3621.3 3619.3 3598.3 3595.8 3572.9 3570.6 3548.6 3521.7 3521.7 3494.1
3491.3 3464.6 3461.5 3433.8 3430.8 3405 3401.8 3371.2 3335.5 3335.5
3302.7 3298.8 3268.2 3264.7 3233.2 3229.9 3198.4 3194.4 3161 3120
3120 3084.4 3080.6 3043.3 3039 3005.6 3001.1 2964.8 2923.1 2923.1
2881.6 2877 2837.8 2833.2 2795 2790.3 2752.1 2747.4 2707.3 2659.7
2659.7 2609.1 2604.1 2555.4 2550.6 2501.9 2496.7 2444.2 2439.3 2381.1
2313.5 2313.5 2243.3 2237.7 2170.9 2165 2091.5 2085.3 2009 1920.2
1920.2 1828.7 1821.4 1733.6 1726.1 1634.5 1627 1536.2 1528.6 1437
1338.8 1338.8 1329.7 1198.8 1188.5 1095.6 1095.6 1008.7 1008.7 921.6
846.2 836.4 736.1 727.6 642.6 635.4 553.8 553.8 448.8 448.8
335.1 266.4 258.2 223.7 223.7 206.4 206.4 196 196 188.3
181.6 180.3 173.6 172.5 168.8 166.9 166 166 165.3 165.3
157.7 151 149.9 146.1 145 142.2 142.2 135.6 135.6 125.1
124.3 109 92.8 91.9 79.5 79.5 78.7 78.7 84.3 84.3
127.3 237.1 236.3 337.6 336.9 372.4 372.4 344.9 344.9 312.7
312.7 275.8 236.7 236.4 195 195 152.8 152.8 106.9 106.9
67.8 67.8 31.5 3.8 3.8 1 1 1 1 1
1 1 1 1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3761.1 3761.1 3749.1 3734.7 3718.1 3718.1 3700.6 3699.4 3682.2 3680.8
3661.7 3660.3 3640.3 3638.3 3618.2 3595 3595 3569.1 3567.2 3543.3
3541.1 3515.3 3513.1 3487.3 3484.9 3459.1 3430.1 3427.5 3399.8 3397.2
3369.5 3366.7 3338 3335.1 3304.6 3272.3 3272.3 3239.5 3236.1 3205.5
3202.4 3171.8 3168.6 3136.2 3132.9 3100.4 3063.7 3063.7 3027.7 3023.8
2989.4 2986.1 2950.8 2946.9 2911.5 2908 2872.7 2829.7 2825.8 2785.7
2781.8 2736 2731.9 2685.1 2681.1 2630.5 2572 2572 2567.8 2505.1
2443 2438.2 2372.3 2367.2 2296.5 2291.4 2216.9 2132.2 2132.2 2042
2035.5 1948.6 1941.8 1852 1845 1752.4 1744.7 1651.1 1552.4 1543.8
1456.9 1447.9 1360.1 1350.9 1265.9 1256.3 1176.1 1056.7 1056.7 939.2
929.8 842.9 842.9 758.5 758.5 672.5 672.5 545.2 415.3 407.3
304.8 304.8 252.3 252.3 222.4 222.4 201.2 201.2 185.2 182.4
171.3 162.2 162.2 156.2 156.2 148.1 148.1 137.6 130 129.3
129.5 129.5 132.6 132.6 138.1 137.9 162.7 162.7 189.4 216.2
215.5 298.8 298.8 459.8 459.8 663.9 663.9 821.8 821.8 828.3
747.2 745.7 653.3 653.3 479.2 479.2 286.3 286.3 183.9 134.3
138.9 124.6 124.6 117.1 117.1 105.6 105.6 91.4 91.4 76.6
62.3 58.5 46.7 46.7 33.8 33.8 21.8 21.8 11.2 11.2
7.1 7.1 3.3 0.4 0.4 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
